*Jul 19, 2010 *Doc. ID: 66732, ECN S10-1597, Rev. A *File Name: SQJ970EP_PS.txt and SQJ970EP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SQJ970EP D G S M1 3 GX S S NMOS W= 2537399u L= 0.25u M2 S GX S D PMOS W= 2537399u L= 6.373e-07 R1 D 3 1.123e-02 TC=6.057e-03 7.714e-06 CGS GX S 1.418e-09 CGD GX D 6.850e-11 RG G GY 1m RTCV 100 S 1e6 TC=1.896e-04 -3.043e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 3.769e-03 KP = 9.645e-06 NSUB = 1.555e+17 + KAPPA = 8.947e-04 ETA = 3.581e-05 NFS = 1.842e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.036e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.223e-08 T_MEASURED = 25 BV = 42 +RS = 5.721e-03 N = 1.135e+00 IS = 2.269e-11 +EG = 1.128e+00 XTI = 2.450e-01 TRS1 = 7.612e-03 +CJO = 1.387e-09 VJ = 5.808e-01 M = 3.811e-01 ) .ENDS