*Oct 08, 2012
*ECN S12-2358, Rev. B
*File Name: SQ4840EY_PS.txt, SQ4840EY_PS.lib, SQ4840EY_PS_RC.txt, and SQ4840EY_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ4840EY  D G S 
M1 3 GX S S NMOS W= 7007706u L= 0.25u
M2 S GX S D PMOS W= 7007706u L= 3.224e-07 
R1 D 3 1.183e-03 TC=2.539e-02 3.664e-05 
CGS GX S 1.075e-09 
CGD GX D 6.872e-11 
RG G GY 1m 
RTCV 100 S 1e6 TC=-1.888e-04 -1.941e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 4.815e-03 KP = 5.001e-06 NSUB = 6.740e+16 
+ KAPPA = 3.611e-02 ETA = 5.339e-05 NFS = 7.010e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 1.036e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 T_MEASURED = 25 BV = 42 
+RS = 4.015e-03 N = 1.117e+00 IS = 3.797e-11 
+EG = 1.207e+00 XTI = 6.739e-01 TRS1 = 1.617e-03 
+CJO = 1.387e-09 VJ = 5.807e-01 M = 3.809e-01 ) 
.ENDS 
