*Jul 19, 2010 *Doc. ID: 66747, ECN S10-1600, Rev. A *File Name: SQJ844EP_PS.txt and SQJ844EP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SQJ844EP D G S M1 3 GX S S NMOS W= 1125756u L= 0.25u M2 S GX S D PMOS W= 1125756u L= 3.939e-07 R1 D 3 1.423e-02 TC=5.508e-03 7.882e-06 CGS GX S 7.578e-10 CGD GX D 3.344e-11 RG G GY 1m RTCV 100 S 1e6 TC=1.558e-04 1.123e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 2.822e-03 KP = 9.767e-06 NSUB = 1.317e+17 + KAPPA = 1.000e-06 ETA = 2.283e-04 NFS = 6.115e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.772e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-07 T_MEASURED = 25 BV = 31 +RS = 6.691e-03 N = 1.097e+00 IS = 2.502e-12 +EG = 1.246e+00 XTI = 6.264e-01 TRS1 = 3.355e-03 +CJO = 7.43e-10 VJ = 4.021e-01 M = 3.602e-01 ) .ENDS