*Oct 22, 2015
*ECN S12-2509, Rev. B
*File Name: SQJ412EP_PS.txt and SQJ412EP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ412EP D G S 
M1 3 GX S S NMOS W= 11546378u L= 0.25u 
M2 S GX S D PMOS W= 11546378u L= 2.635e-07 
R1 D 3 1.452e-03 TC=9.495e-03 1.705e-05 
CGS GX S 3.059e-09 
CGD GX D 4.580e-11 
RG G GY 1m 
RTCV 100 S 1e6 TC=-4.066e-04 -2.398e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.558e-03 KP = 8.934e-06 NSUB = 1.506e+17 
+ KAPPA = 7.169e-03 ETA = 2.312e-04 NFS = 9.366e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.348e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 8.021e-09 T_MEASURED = 25 BV = 41 
+RS = 2.179e-03 N = 1.012e+00 IS = 5.757e-12 
+EG = 1.136e+00 XTI = 2.112e-01 TRS1 = 2.110e-03 
+CJO = 2.499e-09 VJ = 7.875e-01 M = 5.486e-01 ) 
.ENDS 
