*Jul 19, 2010 *Doc. ID: 66771, ECN S10-1609, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SQJ941EP D G S M1 3 GX S S PMOS W= 2367517u L= 0.25u M2 S GX S D NMOS W= 2367517u L= 6.5e-07 R1 D 3 3.050e-05 5.000e-01 5.000e-04 CGS GX S 8.066e-10 CGD GX D 8.215e-12 RG G GY 1m RTCV 100 S 1e6 -5.263e-12 -8.273e-14 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.645e-02 KP = 4.204e-06 NSUB = 5.162e+16 + KAPPA = 7.757e-06 ETA = 2.661e-04 NFS = 1.383e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.525e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.372e-08 TREF = 25 BV = 32 +RS = 1.051e-02 N = 1.061e+00 IS = 2.595e-12 +EG = 1.180e+00 XTI = 1.642e+00 TRS = 2.935e-03 +CJO = 4.024e-10 VJ = 4.625e-01 M = 3.419e-01 ) .ENDS