*Jul 19, 2010 *Doc. ID: 66866, ECN S10-1605, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4190DY D G S M1 3 GX S S NMOS W= 3928092u L= 0.25u M2 S GX S D PMOS W= 3928092u L= 2.347e-07 R1 D 3 5.962e-03 6.243e-03 1.859e-05 CGS GX S 1.326e-09 CGD GX D 8.215e-12 RG G GY 2.7 RTCV 100 S 1e6 7.396e-05 -3.873e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 1.201e-05 NSUB = 1.29e+17 + KAPPA = 8.067e-03 ETA = 6.150e-05 NFS = 6.911e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.493e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.571e-08 TREF = 25 BV = 102 +RS = 2.747e-03 N = 1.059e+00 IS = 4.572e-12 +EG = 1.212e+00 XTI = 2.000e-01 TRS = 3.019e-03 +CJO = 3.176e-09 VJ = 9.000e-01 M = 2.620e-01 ) .ENDS