*Jun 24, 2013
*ECN S13-1401, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS456DN D G S 
M1 3 GX S S NMOS W= 3586577u L= 0.25u 
M2 S GX S D PMOS W= 3586577u L= 3.662e-07 
R1 D 3 3.978e-03 3.703e-03 8.998e-06 
CGS GX S 1.017e-09 
CGD GX D 1.846e-11 
RG G GY 0.9
RTCV 100 S 1e6 9.433e-05 8.109e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 3586577u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.894e-05 NSUB = 8.9941e+16 
+ KAPPA = 1.0995e-02 NFS = 7.280e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 4.469e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 31 
+RS = 6.460e-03 N = 1.404e+00 IS = 1.871e-09 
+EG = 1.176e+00 XTI = 1.696e+00 TRS = 1.947e-03 
+CJO = 1.475e-10 VJ = 1.022e+00 M = 5.211e-01 ) 
.ENDS 
