*Aug 09, 2010 *Doc. ID: 66903, ECN S10-1639, Rev. A *File Name: SiZ710DT_PS.txt and SiZ710DT_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiZ710DT D1 G1 S1_D2 G2 S2 X1 D1 G1 S1_D2 SiZ710DTC1 X2 S1_D2 G2 S2 SiZ710DTC2 .ENDS SiZ710DT *Channel 1 .SUBCKT SiZ710DTC1 D G S M1 3 GX S S NMOS W= 2014616u L= 0.25u M2 S GX S D PMOS W= 2014616u L= 2.214e-07 R1 D 3 3.512e-03 TC=4.355e-03 6.744e-06 CGS GX S 5.293e-10 CGD GX D 4.670e-11 RG G GY 1.3 RTCV 100 S 1e6 TC=1.233e-3 0 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 8.627e-04 KP = 1.463e-05 NSUB = 5.029e+16 + KAPPA = 1.000e-06 ETA = 2.349e-06 NFS = 7.380e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.843e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-07 T_MEASURED = 25 BV = 22 +RS = 7.823e-3 N = 1.064 IS = 2.143e-12 +EG = 1.25 XTI = 2.694 TRS1 = 3.228e-3 +CJO = 5.546e-10 VJ = 6.682e-01 M = 3.334e-01 ) .ENDS SiZ710DTC1 *Channel 2 .SUBCKT SiZ710DTC2 D G S M1 3 GX S S NMOS W= 5458530u L= 0.25u M2 S GX S D PMOS W= 5458530u L= 2.397e-07 R1 D 3 2.006e-03 TC=6.412e-03 1.724e-05 CGS GX S 1.444e-09 CGD GX D 1.078e-10 RG G GY 0.80 RTCV 100 S 1e6 TC=2.627e-04 -1.126e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 1.831e-05 NSUB = 8.083e+16 + KAPPA = 1.000e-06 ETA = 6.344e-05 NFS = 5.291e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.052e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.201e-08 T_MEASURED = 25 BV = 42 +RS = 1.675e-03 N = 1.111e+00 IS = 8.760e-11 +EG = 1.146e+00 XTI = 2.018e-01 TRS1 = 1.000e-05 +CJO = 1.353e-09 VJ = 7.256e-01 M = 3.491e-01 ) .ENDS SiZ710DTC2