*Oct 29, 2012
*ECN S12-2605, Rev. B
*File Name: Si4004DY_PS.txt and Si4004DY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4004DY D G S 
M1 3 GX S S NMOS W= 1724931u L= 0.25u 
M2 S GX S D PMOS W= 1724931u L= 3.277e-07 
R1 D 3 9e-03 TC=4.291e-03 6.382e-06  
CGS GX S 9.429e-10 
CGD GX D 9.228e-11 
RG G GY 3.6 
RTCV 100 S 1e6 TC=1.233e-3 0 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 9.472e-05 KP = 9.8e-06 NSUB = 9.813e+16 
+ KAPPA = 1.000e-06 ETA = 3.179e-06 NFS = 6.236e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.029e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.121e-08 T_MEASURED = 25 BV = 21 
+RS = 7.823e-3 N = 1.064 IS = 2.143e-12 
+EG = 1.25 XTI = 2.694 TRS1 = 3.228e-3 
+CJO = 8.484e-10 VJ = 5.370e-01 M = 3.023e-01 ) 
.ENDS 
