*Jul 15, 2013
*ECN S13-1568, Rev. B
*File Name: SiS478DN_PS.txt, SiS478DN_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS478DN D G S 
M1 3 GX S S NMOS W= 991975u L= 0.25u 
M2 S GX S D PMOS W= 991975u L= 3.507e-07 
R1 D 3 7.341e-03 TC=7.808e-03 1.709e-05 
CGS GX S 2.511e-10 
CGD GX D 1.696e-11 
RG G GY 2.4 
RTCV 100 S 1e6 TC=5.679e-04 -1.423e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 6.5e-8 
+ RS = 4.795e-03 KP = 1.032e-05 NSUB = 6.437e+16 
+ KAPPA = 6.072e-05 ETA = 1.611e-04 NFS = 8.048e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 6.5e-8 
+NSUB = 2.634e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.038e-08 T_MEASURED = 25 BV = 32 
+RS = 8.095e-03 N = 1.138e+00 IS = 3.687e-11 
+EG = 1.120e+00 XTI = 1.048e+00 TRS1 = 8.163e-04 
+CJO = 2.100e-10 VJ = 5.172e-01 M = 3.470e-01 ) 
.ENDS 
