*Jul 15, 2013
*ECN S13-1566, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR864DP D G S 
M1 3 GX S S NMOS W= 6187845u L= 0.25u 
M2 S GX S D PMOS W= 6187845u L= 2.047e-07 
R1 D 3 5.822e-04 2.806e-02 6.162e-05 
CGS GX S 1.420e-09 
CGD GX D 6.120e-11 
RG G GY 1.1
RTCV 100 S 1e6 6.956e-06 -5.283e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 2.07e-03 KP = 1.88e-05 NSUB = 8.417e+16 
+ KAPPA = 1.000e-06 ETA = 2.958e-06 NFS = 6.792e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.124e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 8.980e-09 TREF = 25 BV = 32 
+RS = 1.545e-03 N = 1.038e+00 IS = 1.798e-11 
+EG = 1.107e+00 XTI = 1.138e+00 TRS = 3.241e-04 
+CJO = 1.598e-09 VJ = 6.542e-01 M = 4.177e-01 ) 
.ENDS 
