*Mar 25, 2013
*ECN S13-0608, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUD42N03-3m9P D G S 
M1 3 GX S S NMOS W= 7706474u L= 0.25u 
M2 S GX S D PMOS W= 7706474u L= 3.275e-07 
R1 D 3 2.538e-03 5.921e-03 1.302e-05 
CGS GX S 2.001e-09 
CGD GX D 3.438e-11 
RG G GY 1.4 
RTCV 100 S 1e6 2.131e-14 3.911e-14 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 2.1e-05 NSUB = 8.818e+16 
+ KAPPA = 1.000e-06 ETA = 1.404e-05 NFS = 5.379e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.983e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.338e-09 TREF = 25 BV = 32 
+RS = 2.847e-03 N = 1.048e+00 IS = 2.029e-11 
+EG = 1.114e+00 XTI = 5.538e-01 TRS = 1.876e-03 
+CJO = 1.215e-09 VJ = 9.000e-01 M = 4.637e-01 ) 
.ENDS 
