*Oct 25, 2010 *Doc. ID: 67121, ECN S10-2343, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si7774DP D G S X1 D G S Si7774DP_nmos X2 S D Si7774DP_schottky .ENDS Si7774DP .SUBCKT Si7774DP_nmos D G S M1 3 GX S S NMOS W= 6589169u L= 0.25u M2 S GX S D PMOS W= 6589169u L= 2.54e-07 R1 D 3 2.834e-03 4.108e-03 5.840e-06 CGS GX S 1.356e-09 CGD GX D 5.519e-11 RG G GY 2.1 RTCV 100 S 1e6 1.042e-03 -6.371e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 0 KP = 1.52e-05 NSUB = 2.095e+17 + KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 + XJ = 5e-7 LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.279e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS Si7774DP_nmos .subckt Si7774DP_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 1.462e-10 N = 1.234e+00 EG = 1.103e+00 +XTI = 5.822e+00 RS = 3.021e-03 TRS = 2.668e-03 ) .model sdlg d (IS = 1.638e-05 N = 1.119e+00 EG = 5.918e-01 +XTI = 7.137e-01 RS = 4.037e-02 TRS = 5.797e-03 +VJ = 3.092e-01 CJO = 2.000e-09 M = 4.009e-01 +TT = 4.000e-08 ) .model sdrev d (IS = 2.222e-05 N = 1.000e-00 EG = 5.248e-01 +XTI = 3.998e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends Si7774DP_schottky