*Oct 25, 2010 *Doc. ID: 67128, ECN S10-2442, Rev. A *File Name: si4200DY_PS.txt and si4200DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT si4200DY D G S M1 3 GX S S NMOS W= 845312u L= 0.25u M2 S GX S D PMOS W= 845312u L= 1.881e-07 R1 D 3 1.803e-02 TC=3.165e-03 3.223e-06 CGS GX S 2.627e-10 CGD GX D 1.555e-11 RG G GY 4.1 RTCV 100 S 1e6 TC=7.571e-04 -3.628e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4e-8 + RS = 1.001e-04 KP = 1.51e-05 NSUB = 9.22e+16 + KAPPA = 1.000e-06 ETA = 1.215e-04 NFS = 7.200e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4e-8 +NSUB = 2.736e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 9.864e-09 T_MEASURED = 25 BV = 30 +RS = 9.097e-03 N = 1.308e+00 IS = 1.590e-09 +EG = 1.125e+00 XTI = 5.237e-01 TRS1 = 1.816e-03 +CJO = 2.279e-10 VJ = 4.896e-01 M = 3.416e-01 ) .ENDS