*Oct 25, 2010 *Doc. ID: 67132, ECN S10-2443, Rev. A *File Name: SiS776DN_PS.txt and SiS776DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. * part number SiS776DN N-SC CHANNEL .SUBCKT SiS776DN D G S X1 D G S SiS776DN_nmos X2 S D SiS776DN_schottky .ENDS SiS776DN .SUBCKT SiS776DN_nmos D G S M1 3 GX S S NMOS W= 3129255u L= 0.25u M2 S GX S D PMOS W= 3129255u L= 2.372e-07 R1 D 3 4.191e-03 TC=4.510e-03 7.832e-06 CGS GX S 7.954e-10 CGD GX D 3.136e-11 RG G GY 1.5 RTCV 100 S 1e6 TC=1.233e-3 0 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 0 KP = 1.24e-05 NSUB = 2.343e+17 + KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 + XJ = 5e-7 LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.554e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS SiS776DN_nmos .subckt SiS776DN_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 7.284e-11 N = 1.225e+00 EG = 1.084e+00 +XTI = 6.734e+00 RS = 4.830e-03 TRS1 = 3.132e-03 ) .model sdlg d (IS = 7.162e-06 N = 1.141e+00 EG = 6.385e-01 +XTI = 1.947e-01 RS = 7.833e-02 TRS1 = 6.359e-03 +VJ = 2.847e-01 CJO = 1.129e-9 M = 3.524e-01 +TT = 2.089e-08 ) .model sdrev d (IS = 1.738e-05 N = 9.945e-01 EG = 5.000e-01 +XTI = 4.357e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends SiS776DN_schottky