*Oct 25, 2010 *Doc. ID: 67137, ECN S10-2444, Rev. A *File Name: Si4276DY_PS.txt and Si4276DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si4276DY D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si4276DYC1 X2 D2 G2 S2 Si4276DYC2 .ENDS Si4276DY .SUBCKT Si4276DYC1 D G S M1 3 GX S S NMOS W= 2378607u L= 0.25u M2 S GX S D PMOS W= 2378607u L= 2.287e-07 R1 D 3 1.159e-02 TC=6.226e-03 1.843e-05 CGS GX S 6.12e-10 CGD GX D 2.406e-11 RG G GY 3.1 RTCV 100 S 1e6 TC=7.691e-05 -3.189e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 1.953e-05 NSUB = 1.035e+17 + KAPPA = 2.781e-03 ETA = 7.230e-05 NFS = 6.830e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.398e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.571e-08 T_MEASURED = 25 BV = 32 +RS = 2.746e-03 N = 1.059e+00 IS = 4.577e-12 +EG = 1.212e+00 XTI = 2.000e-01 TRS1 = 3.023e-03 +CJO = 3.573e-10 VJ = 8.946e-01 M = 2.615e-01 ) .ENDS Si4276DYC1 .SUBCKT Si4276DYC2 D G S M1 3 GX S S NMOS W= 754648u L= 0.25u M2 S GX S D PMOS W= 754648u L= 3.143e-07 R1 D 3 1.819e-02 TC=8.092e-03 1.713e-05 CGS GX S 2.30e-10 CGD GX D 1.079e-11 RG G GY 2.6 RTCV 100 S 1e6 TC=-8.396e-04 3.153e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.519e-03 KP = 1.98e-05 NSUB = 1.02e+17 + KAPPA = 1.18e-01 ETA = 8.131e-05 NFS = 5.173e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 4.005e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.003e-08 T_MEASURED = 25 BV = 32 +RS = 7.823e-3 N = 1.064 IS = 2.143e-12 +EG = 1.25 XTI = 2.694 TRS1 = 3.228e-3 +CJO = 1.626e-10 VJ = 6.580e-01 M = 3.876e-01 ) .ENDS Si4276DYC2