*Oct 25, 2010 *Doc. ID: 67146, ECN S10-2446, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si4752DY D G S X1 D G S Si4752DY_mos X2 S D Si4752DY_schottky .ENDS Si4752DY .SUBCKT Si4752DY_mos D G S M1 3 GX S S NMOS W= 3891903u L= 0.25u M2 S GX S D PMOS W= 3891903u L= 2.219e-07 R1 D 3 2.963e-03 TC=6.499e-03 1.752e-05 CGS GX S 1.075e-09 CGD GX D 3.535e-11 RG G GY 1.4 RTCV 100 S 1e6 TC=-8.302e-04 -1.155e-05 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.032e-04 KP = 8.227e-06 NSUB = 7.95e+16 + KAPPA = 1.000e-06 ETA = 3.191e-07 NFS = 1.330e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.352e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS Si4752DY_mos .subckt Si4752DY_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 1.000e-09 N = 1.311e+00 EG = 1.185e+00 +XTI = 1.009e+00 RS = 1.663e-03 TRS1 = 2.505e-03 ) .model sdlg d (IS = 5.479e-06 N = 1.059e+00 EG = 6.119e-01 +XTI = 1.458e-01 RS = 3.313e-02 TRS1 = 8.343e-03 +VJ = 5.342e-01 CJO = 1.428e-09 M = 4.469e-01 +TT = 9.579e-09 ) .model sdrev d (IS = 1.0021e-05 N = 1.252e+00 EG = 6.901e-01 +XTI = 4.000e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends Si4752DY_schottky