*Oct 29, 2012
*ECN S12-2555, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ848EP D G S 
M1 3 GX S S NMOS W= 7007706u L= 0.25u 
M2 S GX S D PMOS W= 7007706u L= 3.225e-07 
R1 D 3 2.509e-03 1.024e-02 1.888e-05 
CGS GX S 1.044e-09 
CGD GX D 6.881e-11 
RG G GY 1m 
RTCV 100 S 1e6 -9.399e-05 -3.676e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 2.875e-03 KP = 4.953e-06 NSUB = 8.146e+16 
+ KAPPA = 1.000e-06 ETA = 1.447e-07 NFS = 9.045e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 1.035e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 TREF = 25 BV = 42 
+RS = 3.279e-03 N = 1.095e+00 IS = 1.558e-11 
+EG = 1.216e+00 XTI = 3.473e-01 TRS = 1.913e-03 
+CJO = 1.387e-09 VJ = 5.805e-01 M = 3.808e-01 ) 
.ENDS 
