*Nov 01, 2010 *Doc. ID: 67217, ECN S10-2500, Rev. A *File Name: SiA450DJ_PS.txt and SiA450DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiA450DJ D G S M1 3 GX S S NMOS W= 204289u L= 0.25u M2 S GX S D PMOS W= 204289u L= 5.33e-07 R1 D 3 2.253 TC=7.514e-03 -6.990e-05 CGS GX S 15.048e-11 CGD GX D 5.344e-12 RG G GY 2 RTCV 100 S 1e6 TC=1.917e-04 -8.968e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.825e-02 KP = 1.030e-05 NSUB = 6.6e+16 + KAPPA = 1e-3 ETA = 7.381e-05 NFS = 2.830e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.099e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 5.400e-08 T_MEASURED = 25 BV = 242 +RS = 8.112e-02 N = 1.100e+00 IS = 1.257e-12 +EG = 1.210e+00 XTI = 3.170e-01 TRS1 = 2.450e-03 +CJO = 5.100e-11 VJ = 4.000e-01 M = 3.535e-01 ) .ENDS