*Nov 01, 2010 *Doc. ID: 67236, ECN S10-2504, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQJ980EP D G S M1 3 GX S S NMOS W= 1110493u L= 0.25u M2 S GX S D PMOS W= 1110493u L= 4.893e-07 R1 D 3 4e-02 1.331e-02 3.332e-05 CGS GX S 5.000e-10 CGD GX D 8.215e-12 RG G GY 1m RTCV 100 S 1e6 1.233e-3 7.859e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 + RS = 0 KP = 1e-5 NSUB = 7e16 + KAPPA = 8e-4 ETA = 1e-4 NFS = 8e11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 +NSUB = 1.625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.080e-08 TREF = 25 BV = 76 +RS = 7.823e-3 N = 1.064 IS = 2.143e-12 +EG = 1.25 XTI = 2.694 TRS = 3.228e-3 +CJO = 3.256e-10 VJ = 4.000e-01 M = 3.733e-01 ) .ENDS