*Nov 01, 2010 *Doc. ID: 67252, ECN S10-2505, Rev. A *File Name: SQ3456EV_PS.txt and SQ3456EV_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQ3456EV D G S M1 3 GX S S NMOS W= 701316u L= 0.25u M2 S GX S D PMOS W= 701316u L= 4.893e-07 R1 D 3 2.022e-02 TC=5.574e-03 8.371e-06 CGS GX S 3.782e-10 CGD GX D 8.215e-12 RG G GY 1m RTCV 100 S 1e6 TC=1.875e-04 -5.581e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 6.205e-03 KP = 1.205e-05 NSUB = 1.204e+17 + KAPPA = 2.287e-02 ETA = 1.643e-05 NFS = 2.439e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.116e-08 T_MEASURED = 25 BV = 32 +RS = 1.395e-02 N = 1.082e+00 IS = 2.146e-12 +EG = 8.336e-01 XTI = 9.587e+00 TRS1 = 1.654e-04 +CJO = 1.805e-10 VJ = 5.000e-01 M = 2.529e-01 ) .ENDS