*Dec 20, 2010 *Doc. ID: 67256, ECN S10-2889, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si9945BDY D G S M1 3 G S S NMOS W=989444u L=0.25u M2 S G S D PMOS W=989444u L=0.25u R1 D 3 RTEMP 28.5E-3 CGS G S 550E-12 DBD S D DBD ************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 14E-3 RD = 0 NSUB = 2.9E17 + KP = 1.1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2.2E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.4E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 4E16 TPG = -1) *************************************************************** .MODEL DBD D (CJO=130E-12 VJ=0.38 M=0.30 +RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=60.5) *************************************************************** .MODEL RTEMP R (TC1=9E-3 TC2=5.5E-6) *************************************************************** .ENDS