*Dec 20, 2010 *Doc. ID: 67261, ECN S10-2885, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4909DY D G S M1 3 GX S S PMOS W= 5460000u L= 0.25u M2 S GX S D NMOS W= 5460000u L= 3.863e-07 R1 D 3 5.596e-03 5.000e-01 5.000e-04 CGS GX S 9.011e-10 CGD GX D 2.738e-11 RG G GY 6 RTCV 100 S 1e6 1.233e-3 5.996e-07 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.375e-02 KP = 2.958e-06 NSUB = 2.57e+16 + KAPPA = 7.634e-05 ETA = 2.882e-07 NFS = 8.159e+11 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.627e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 42 +RS = 7.823e-3 N = 1.064 IS = 6.143e-12 +EG = 1.25 XTI = 1.003e-02 TRS = 3.228e-3 +CJO = 2.761e-10 VJ = 4.000e-01 M = 3.379e-01 ) .ENDS