*Dec 20, 2010 *Doc. ID: 67277, ECN S10-2887, Rev. A *File Name: Si4288DY_PS.txt and Si4288DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4288DY D G S M1 3 GX S S NMOS W= 1457297u L= 0.25u M2 S GX S D PMOS W= 1457297u L= 2.281e-07 R1 D 3 1.6e-02 TC=1.331e-02 3.332e-05 CGS GX S 3.50e-10 CGD GX D 1.026e-11 RG G GY 2.7 RTCV 100 S 1e6 TC=1.233e-3 0 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 0 KP = 2e-5 NSUB = 9.5e16 + KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.356e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.068e-08 T_MEASURED = 25 BV = 42 +RS = 7.823e-3 N = 1.064 IS = 2.143e-12 +EG = 1.25 XTI = 2.694 TRS1 = 3.228e-3 +CJO = 3.480e-10 VJ = 8.756e-01 M = 5.148e-01 ) .ENDS