*Oct 08, 2012
*ECN S12-2351, Rev. B
*File Name: SQ3442EV_PS.txt, SQ3442EV_PS.lib, SQ3442EV_PS_RC.txt, and SQ3442EV_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ3442EV D G S 
M1 3 GX S S NMOS W= 345253u L= 0.25u 
M2 S GX S D PMOS W= 345253u L= 4.131e-07 
R1 D 3 1.290e-03 TC=1.223e-02 1.599e-05 
CGS GX S 2.409e-10 
CGD GX D 1.963e-11 
RG G GY 1m 
RTCV 100 S 1e6 TC=2.779e-04 1.332e-06  
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 3.336e-02 KP = 3.270e-05 NSUB = 9.799e+16 
+ KAPPA = 1.979e-01 ETA = 5.563e-07 NFS = 6.921e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 3.536e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 21 
+RS = 2.4932e-02 N = 1.207e+00 IS = 2.522e-10 
+EG = 9.60e-01 XTI = 4.425e+00 TRS1 = 1.000e-05 
+CJO = 1.229e-10 VJ = 4.140e-01 M = 3.039e-01 ) 
.ENDS 
