********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jul 20, 2015
*ECN S15-1639, Rev. A
*File Name: SQM200N04-1m7L_PS.txt and SQM200N04-1m7L_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM200N04-1m7L D G S 
M1 3 GX S S NMOS W= 29519262u L= 0.30u 
M2 S GX S D PMOS W= 29519262u L= 0.33u 
R1 D 3 1.060e-03 TC=5.114e-03,0.966e-05
CGS GX S 2.851e-09 
CGD GX D 9.267e-11 
RG G GY 1m 
RTCV 100 S 1e6 TC=9.111e-05,-3.331e-06
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 29519262u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.5754e-05 NSUB = 1.499e+17 
+ KAPPA = 1.000e-01 NFS = 5.065+11 
+ LD = 0 IS = 0 TPG = 1    )
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.816e+16 IS = 0 TPG = -1    )
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.006e-08 T_measured = 25 BV = 41
+RS = 2.118e-02 N = 9.770e-01 IS = 1.624e-13 
+EG = 1.221e+00 XTI = -3.551e-01 TRS1 = 4.405e-03
+CJO = 1.039e-10 VJ = 1.279e+00 M = 5.369e-01 ) 
.ENDS 
