*Oct 29, 2012
*ECN S12-2516, Rev. B
*File Name: SQD50N05-11L_PS.txt, SQD50N05-11L_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD50N05-11L D G S 
M1 3 GX S S NMOS W= 2873598u L= 0.25u 
M2 S GX S D PMOS W= 2873598u L= 5.13e-07 
R1 D 3 7.538e-03 TC=8.473e-03 2.188e-05 
CGS GX S 1.261e-09 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 TC=7.029e-04 -3.470e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 5.000e-04 KP = 1.1301e-05 NSUB = 5.689e+16 
+ KAPPA = 4.940e-03 ETA = 2.530e-05 NFS = 6.667e+11 
+ LD = 0 IS = 0 TPG = 1)  
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 2.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 8.686e-09 T_MEASURED = 25 BV = 52 
+RS = 2.823e-3 N = 1.0064 IS = 1.143e-12 
+EG = 1.25 XTI = 2.694 TRS1 = 4.228e-3
+CJO = 1.14e-09 VJ = 4.690e-01 M = 4.106e-01 ) 
.ENDS 
