*Sep 16, 2013
*ECN S13-1940, Rev. A
*File Name: SiR330DP_PS.txt, SiR330DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR330DP D G S 
M1 3 GX S S NMOS W= 3586577u L= 0.25u 
M2 S GX S D PMOS W= 3586577u L= 2.223e-07 
R1 D 3 8.600e-05 TC=2.881e-01 5.000e-04 
CGS GX S 7.23e-10 
CGD GX D 4.627e-11 
RG G GY 0.75 
RTCV 100 S 1e6 TC=1.233e-3 0 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 3.928e-03 KP = 1.542e-05 NSUB = 9.9e+16
+ KAPPA = 7.463e-03 ETA = 2.231e-07 NFS = 7.962e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 9.18e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 8.920e-09 T_MEASURED = 25 BV = 32 
+RS = 7.823e-3 N = 1.064 IS = 2.143e-12 
+EG = 1.25 XTI = 2.694 TRS1 = 3.228e-3 
+CJO = 1.344e-09 VJ = 4.579e-01 M = 3.985e-01 ) 
.ENDS 
