*Jan 31, 2011 *Doc. ID: 67346, ECN S11-0076, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SQ9945BEY D G S M1 3 GX S S NMOS W= 614192u L= 0.25u M2 S GX S D PMOS W= 614192u L= 4.689e-07 R1 D 3 1.032e-06 5.000e-01 5.000e-04 CGS GX S 2.948e-10 CGD GX D 1.411e-11 RG G GY 1m RTCV 100 S 1e6 -4.687e-04 -4.445e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 + RS = 4.014e-02 KP = 9.9e-06 NSUB = 5.931e+16 + KAPPA = 7.972e-03 ETA = 2.531e-05 NFS = 7.162e+10 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 +NSUB = 8.003e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 61 +RS = 1.442e-02 N = 1.021e+00 IS = 1.967e-12 +EG = 1.161e+00 XTI = 2.016e-01 TRS = 2.021e-03 +CJO = 2.520e-10 VJ = 4.585e-01 M = 3.700e-01 ) .ENDS