*Oct 29, 2012
*ECN S12-2549, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD40N04-10A D G S 
M1 3 GX S S NMOS W= 3263634u L= 0.25u 
M2 S GX S D PMOS W= 3263634u L= 9.713e-07 
R1 D 3 2.750e-03 8.988e-03 1.751e-05 
CGS GX S 1.250e-09 
CGD GX D 9.238e-11 
RG G GY 1m 
RTCV 100 S 1e6 4.919e-04 -2.864e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 2.203e-03 KP = 8.333e-06 NSUB = 9.221e+16 
+ KAPPA = 2.122e-02 ETA = 3.595e-05 NFS = 1.317e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 8.116e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 41 
+RS = 2.698e-03 N = 1.160e+00 IS = 6.770e-11 
+EG = 1.112e+00 XTI = 3.235e+00 TRS = 1.505e-03 
+CJO = 7.712e-10 VJ = 3.000e-01 M = 2.722e-01 ) 
.ENDS 
