*Jan 31, 2011 *Doc. ID: 67396, ECN S11-0074, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQJ964EP D G S M1 3 GX S S NMOS W= 3266218u L= 0.25u M2 S GX S D PMOS W= 3266218u L= 2.647e-07 R1 D 3 1.649e-02 5.551e-03 1.047e-05 CGS GX S 1.798e-09 CGD GX D 3.592e-11 RG G GY 1m RTCV 100 S 1e6 5.739e-04 -2.202e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 4.577e-06 NSUB = 3.803e+17 + KAPPA = 9.194e-02 ETA = 5.791e-07 NFS = 1.909e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 7.252e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 61 +RS = 8.352e-03 N = 9.799e-01 IS = 1.692e-13 +EG = 1.214e+00 XTI = 9.209e-01 TRS = 3.954e-03 +CJO = 6.905e-10 VJ = 3.200e-01 M = 3.785e-01 ) .ENDS