*Feb 07, 2011 *Doc. ID: 67417, ECN S11-0172, Rev. A *File Name: SiA915DJ_PS.txt and SiA915DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiA915DJ D G S M1 3 GX S S PMOS W= 646000u L= 0.25u M2 S GX S D NMOS W= 646000u L= 4.610e-07 R1 D 3 2.5e-02 TC=8.991e-03 3.420e-06 CGS GX S 1.317e-10 CGD GX D 1.200e-11 RG G GY 7.5 RTCV 100 S 1e6 TC=-9.281e-05 -1.217e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 + RS = 2.980e-02 KP = 2.988e-06 NSUB = 2.850e+16 + KAPPA = 9.029e-03 ETA = 3.123e-05 NFS = 7.896e+11 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.950e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 31 +RS = 1.291e-02 N = 1.514e+00 IS = 1.666e-09 +EG = 1.223e+00 XTI = 1.160e+00 TRS1 = 3.652e-03 +CJO = 8.607e-11 VJ = 3.000e-01 M = 2.853e-01 ) .ENDS