*Oct 29, 2012
*ECN S12-2520, Rev. B
*File Name: SQD50N03-06P_PS.txt, SQD50N03-06P_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD50N03-06P D G S 
M1 3 GX S S NMOS W= 4608149u L= 0.25u 
M2 S GX S D PMOS W= 4608149u L= 2.526e-07 
R1 D 3 2.058e-03 TC=6.548e-03 9.514e-06 
CGS GX S 2.502e-09 
CGD GX D 1.670e-10 
RG G GY 1m 
RTCV 100 S 1e6 TC=1.233e-3 0 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.93e-03 KP = 1.3e-5 NSUB = 1.4e17 
+ KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.163e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 T_MEASURED = 25 BV = 31 
+RS = 3.03e-3 N = 1.064 IS = 5.4e-12 
+EG = 1.18 XTI = 2.694 TRS1 = 3.228e-3 
+CJO = 1.78e-09 VJ = 5.439e-01 M = 4.260e-01 ) 
.ENDS 
