*Oct 29, 2012
*ECN S12-2517, Rev. B
*File Name: SQD50N03-09_PS.txt, SQD50N03-09_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD50N03-09 D G S 
M1 3 GX S S NMOS W= 3209038u L= 0.25u 
M2 S GX S D PMOS W= 3209038u L= 3.433e-07 
R1 D 3 2.409e-03 TC=8.558e-03 1.456e-05 
CGS GX S 1.746e-09 
CGD GX D 1.349e-10 
RG G GY 1m 
RTCV 100 S 1e6 TC=-1.659e-04 -6.294e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 2.293e-03 KP = 1.014e-05 NSUB = 1.178e+17 
+ KAPPA = 4.947e-05 ETA = 8.652e-05 NFS = 1.094e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.647e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 31 
+RS = 2.882e-03 N = 1.125e+00 IS = 2.045e-11 
+EG = 1.187e+00 XTI = 2.000e-01 TRS1 = 1.653e-03 
+CJO = 1.334e-09 VJ = 5.506e-01 M = 3.162e-01 ) 
.ENDS 
