*Oct 08, 2012
*ECN S12-2350, Rev. B
*File Name: sQ3426EEV_PS.txt, sQ3426EEV_PS.lib, sQ3426EEV_PS_RC.txt, and sQ3426EEV_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT sQ3426EEV D G S 
x1  D G S sQ3426EEV_mos
x2  G S   sQ3426EEV_esd
.ENDS  sQ3426EEV
.SUBCKT sQ3426EEV_mos D G S 
M1 3 GX S S NMOS W= 970942u L= 0.25u 
M2 S GX S D PMOS W= 970942u L= 6.893e-07 
R1 D 3 2.413e-02 TC=5.335e-03 7.374e-06 
CGS GX S 4.242e-10 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 TC=-1.325e-03 -5.606e-07
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 7.431e-03 KP = 1.100e-05 NSUB = 8.84e+16 
+ KAPPA = 1.808e-03 ETA = 3.701e-04 NFS = 3.992e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 61 
+RS = 9.93e-3 N = 1.064 IS = 3.3e-12 
+EG = 1.17 XTI = 2.694 TRS1 = 3.228e-3 
+CJO = 2.900e-10 VJ = 3.000e-01 M = 4.102e-01 ) 
.ENDS  sQ3426EEV_mos
.subckt sQ3426EEV_esd 1 2 
r1 1 9 1.000e+05 TC= -3.654e-02 
d1 9 2 dleak 
.MODEL dleak d (IS = 1.205e-09 XTI = 1.129e+03 EG = 1.17 
+ T_MEASURED = 25 TBV1 = 0 N = 1.072e+02 BV = 50) 
r2 1 10 2.011e+02 TC= -3.204e-03 
d3 11 10 dout 
d4 11 2 dout 
.MODEL dout D (IS = 1.012e-10 XTI = 1.044e+01 EG = 1.17 
+ T_MEASURED = 25 TBV1 = 1.054e-02 N = 7.444e+00 BV = 2.300e+01 )  
.ends sQ3426EEV_esd 
