*Nov 05, 2012
*ECN S12-2672, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4403CDY D G S 
M1 3 GX S S PMOS W= 3388000u L= 0.25u 
M2 S GX S D NMOS W= 3388000u L= 4.989e-07 
R1 D 3 2.576e-04 8.566e-02 4.312e-05 
CGS GX S 3.267e-10 
CGD GX D 1.000e-13 
RG G GY 4.8
RTCV 100 S 1e6 -7.653e-04 4.829e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 1.271e-02 KP = 2.451e-05 NSUB = 1.941e+15 
+ KAPPA = 1.098e-02 ETA = 1.000e-07 NFS = 2.041e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+NSUB = 3.475e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 21 
+RS = 2.018e-02 N = 1.229e+00 IS = 3.276e-08 
+EG = 5.000e-01 XTI = 1.000e+01 TRS = 1.000e-05 
+CJO = 3.983e-10 VJ = 9.000e-01 M = 7.840e-01 ) 
.ENDS 
