*Apr 01, 2013
*ECN S13-0705, Rev. B
*File Name: SiB404DK_PS.txt, SiB404DK_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiB404DK D G S 
M1 3 GX S S NMOS W= 578652u  L= 0.25u  
M2 S GX S D PMOS W= 578652u  L= 3.429e-07 
R1 D 3 8.819e-03 TC=5.054e-03 9.699e-06 
CGS GX S 5.552e-10 
CGD GX D 2.905e-11 
RG G GY 3.2 
RTCV 100 S 1e6 TC=1.344e-04 2.940e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3e-8 
+ RS = 4.261e-03 KP = 5.872e-05 NSUB = 2.113e+17 
+ KAPPA = 1.000e-06 ETA = 1.189e-03 NFS = 8.000e+09 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3e-8 
+NSUB = 1.345e+17 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 13 
+RS = 3.480e-02 N = 1.305e+00 IS = 9.919e-08 
+EG = 6.654e-01 XTI = 4.265e+00 TRS1 = 1.449e-04 
+CJO = 3.015e-10 VJ = 4.680e-01 M = 3.408e-01 ) 
.ENDS 
