*Mar 14, 2011 *Doc. ID: 67561, ECN S11-0403, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si5997DU D G S M1 3 GX S S PMOS W= 1080000u L= 0.25u M2 S GX S D NMOS W= 1080000u L= 3.818e-07 R1 D 3 1.758e-02 5.786e-03 6.507e-07 CGS GX S 2.245e-10 CGD GX D 2.509e-11 RG G GY 8 RTCV 100 S 1e6 -6.667e-05 -8.722e-07 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.416e-02 KP = 2.754e-06 NSUB = 4.098e+16 + KAPPA = 1.226e-02 ETA = 4.209e-04 NFS = 7.110e+11 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.061e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 31 +RS = 1.068e-02 N = 1.423e+00 IS = 7.446e-10 +EG = 1.212e+00 XTI = 7.189e-01 TRS = 3.165e-03 +CJO = 1.148e-10 VJ = 3.000e-01 M = 2.412e-01 ) .ENDS