*Oct 29, 2012
*ECN S12-2553, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQS400EN D G S 
M1 3 GX S S NMOS W= 1610980u L= 0.25u 
M2 S GX S D PMOS W= 1610980u L= 5.893e-07 
R1 D 3 3.145e-03 1.676e-02 3.034e-05 
CGS GX S 6.956e-10 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 -1.664e-04 -4.225e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 6.711e-03 KP = 9.124e-06 NSUB = 7.417e+16 
+ KAPPA = 1.390e-02 ETA = 2.240e-04 NFS = 1.741e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 3.925e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 41 
+RS = 5.314e-03 N = 1.156e+00 IS = 3.640e-11 
+EG = 1.059e+00 XTI = 3.116e+00 TRS = 5.790e-04 
+CJO = 4.73e-10 VJ = 4.493e-01 M = 4.105e-01 ) 
.ENDS 
