*Mar 14, 2011 *Doc. ID: 67687, ECN S11-0399, Rev. A *File Name: Si4286DY_PS.txt and Si4286DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si4286DY D G S M1 3 GX S S NMOS W= 921310u L= 0.25u M2 S GX S D PMOS W= 921310u L= 2.237e-07 R1 D 3 1.427e-02 TC=1.015e-02 2.435e-05 CGS GX S 2.239e-10 CGD GX D 9.425e-12 RG G GY 3.7 RTCV 100 S 1e6 TC=-1.086e-06 4.879e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.025e-02 KP = 1.614e-05 NSUB = 1.047e+17 + KAPPA = 1.483e-03 ETA = 1.488e-04 NFS = 7.593e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.092e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 41 +RS = 9.114e-03 N = 1.097e+00 IS = 6.952e-12 +EG = 1.162e+00 XTI = 2.857e-01 TRS1 = 1.637e-03 +CJO = 2.401e-10 VJ = 6.609e-01 M = 4.602e-01 ) .ENDS