*Oct 15, 2012
*ECN S12-2416, Rev. B
*File Name: SQM85N03-06P_PS.txt, SQM85N03-06P_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM85N03-06P D G S 
M1 3 GX S S NMOS W= 4608149u L= 0.25u 
M2 S GX S D PMOS W= 4608149u L= 4.893e-07 
R1 D 3 4.242e-03 TC=4.844e-03 6.588e-06 
CGS GX S 2.371e-09 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 TC=4.291e-04 -7.202e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 8.938e-06 NSUB = 1.231e+17 
+ KAPPA = 2.104e-02 ETA = 8.732e-07 NFS = 8.656e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 32 
+RS = 2.879e-03 N = 9.933e-01 IS = 1.242e-12 
+EG = 1.220e+00 XTI = 2.431e-01 TRS1 = 3.376e-03 
+CJO = 9.51e-10 VJ = 9.000e-01 M = 3.025e-01 ) 
.ENDS 
