********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jan 23, 2017
*ECN S17-0088, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUP10250E D G S 
M1 3 GX S S NMOS W= 9817200u L= 0.30u 
M2 S GX S D PMOS W= 9817200u L= 0.53u 
R1 D 3 2.271e-02 8.3450e-03 3.411e-05 
CGS GX S 2.084e-09 
CGD GX D 6.920e-13 
RG G GY 1m 
RTCV 100 S 1e6 2.001e-03 -3.893e-08 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 9817200u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 
+ RS = 0 KP = 2.21e-06 NSUB = 6.53e+16 
+ KAPPA = 2.013e-02 NFS = 2.161e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 7.633e+14 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 6.940e-08 TREF = 25 BV = 251 
+RS = 2.365e-02 N = 1.141e+00 IS = 6.216e-12 
+EG = 1.214e+00 XTI = -4.192e-02 TRS = 3.113e-03 
+CJO = 7.728e-10 VJ = 2.217e+00 M = 9.990e-01 ) 
.ENDS 
