*Oct 29, 2012
*ECN S12-2548, Rev. B
*File Name: SQD50N06-07L_PS.txt and SQD50N06-07L_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD50N06-07L D G S 
M1 3 GX S S NMOS W= 6600569u L= 0.25u 
M2 S GX S D PMOS W= 6600569u L= 4.893e-07 
R1 D 3 5.0491e-03 TC=6.458e-03 1.288e-05 
CGS GX S 3.222e-09 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 TC=1.007e-04 -2.408e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 7.493e-04 KP = 8.787e-06 NSUB = 1.341e+17 
+ KAPPA = 2.433e-03 ETA = 4.012e-05 NFS = 1.028e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 61 
+RS = 2.708e-03 N = 1.019e+00 IS = 4.075e-12 
+EG = 1.026e+00 XTI = 5.187e+00 TRS1 = 2.876e-03 
+CJO = 9.996e-10 VJ = 4.166e-01 M = 4.334e-01 ) 
.ENDS 
