*Oct 22, 2012
*ECN S12-2452, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM120N06-04L D G S 
M1 3 GX S S NMOS W= 13201950u L= 0.25u 
M2 S GX S D PMOS W= 13201950u L= 8.110e-07 
R1 D 3 1.991e-03 7.027e-03 1.637e-05 
CGS GX S 5.245e-09 
CGD GX D 4.416e-11 
RG G GY 1m 
RTCV 100 S 1e6 4.668e-04 -5.294e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 5.000e-04 KP = 7.383e-06 NSUB = 8.009e+16 
+ KAPPA = 9.914e-03 ETA = 6.643e-05 NFS = 9.281e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 9.339e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 62 
+RS = 1.437e-03 N = 1.147e+00 IS = 1.862e-10 
+EG = 1.194e+00 XTI = 2.000e-01 TRS = 7.371e-04 
+CJO = 2.000e-09 VJ = 9.000e-01 M = 5.482e-01 ) 
.ENDS 
