*May 30, 2011 *Doc. ID: 67776, ECN S11-1027, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQM120N10-09 D G S M1 3 GX S S NMOS W= 10915462u L= 0.25u M2 S GX S D PMOS W= 10915462u L= 4.389e-07 R1 D 3 7.095e-03 7.706e-03 2.067e-05 CGS GX S 5.308e-09 CGD GX D 8.337e-11 RG G GY 1m RTCV 100 S 1e6 5.309e-04 9.846e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 + RS = 5.000e-04 KP = 6.039e-06 NSUB = 1.503e+17 + KAPPA = 6.548e-03 ETA = 1.008e-07 NFS = 7.272e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 +NSUB = 4.641e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 102 +RS = 1.284e-03 N = 1.001e+00 IS = 3.225e-12 +EG = 1.210e+00 XTI = 4.261e-01 TRS = 4.052e-03 +CJO = 2.000e-09 VJ = 9.000e-01 M = 4.654e-01 ) .ENDS