*Feb 13, 2012 *Doc. ID: 67781, ECN S12-0269, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQ4946AEY D G S M1 3 GX S S NMOS W= 1035232u L= 0.25u M2 S GX S D PMOS W= 1035232u L= 4.893e-07 R1 D 3 2.295e-02 5.626e-03 1.321e-05 CGS GX S 4.512e-10 CGD GX D 8.215e-12 RG G GY 1m RTCV 100 S 1e6 -4.794e-05 -1.027e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 + RS = 9.803e-04 KP = 7.56e-06 NSUB = 5.613e+16 + KAPPA = 5.246e-03 ETA = 3.311e-06 NFS = 5.220e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 +NSUB = 1.625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 61 +RS = 1.220e-02 N = 1.060e+00 IS = 9.058e-12 +EG = 1.160e+00 XTI = 4.584e-01 TRS = 2.417e-03 +CJO = 3.932e-10 VJ = 3.000e-01 M = 3.681e-01 ) .ENDS