*Apr 11, 2011 *Doc. ID: 67817, ECN S11-0605, Rev. A *File Name: SQJ500EP_PS.txt and SQJ500EP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQJ500EP D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 SQJ500EPN X2 D2 G2 S2 SQJ500EPP .ENDS SQJ500EP *N-CH .SUBCKT SQJ500EPN D G S M1 3 GX S S NMOS W= 4631884u L= 0.25u M2 S GX S D PMOS W= 4631884u L= 2.269e-07 R1 D 3 4.906e-03 TC=8.970e-03 1.273e-05 CGS GX S 1.025e-09 CGD GX D 2.944e-11 RG G GY 1m RTCV 100 S 1e6 TC=-7.251e-04 -3.171e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.655e-03 KP = 1.980e-05 NSUB = 1.506e+17 + KAPPA = 6.257e-01 ETA = 1.000e-07 NFS = 6.758e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.408e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 42 +RS = 1.224e-02 N = 9.164e-01 IS = 1.173e-13 +EG = 1.174e+00 XTI = 1.907e+00 TRS1 = 5.075e-03 +CJO = 1.073e-09 VJ = 5.705e-01 M = 4.595e-01 ) .ENDS SQJ500EPN *P-CH .SUBCKT SQJ500EPP D G S M1 3 GX S S PMOS W= 3078365u L= 0.25u M2 S GX S D NMOS W= 3078365u L= 4.893e-07 R1 D 3 1.162e-02 TC=6.398e-03 6.619e-06 CGS GX S 1.0700e-09 CGD GX D 8.215e-12 RG G GY 1m RTCV 100 S 1e6 TC=7.135e-05 -2.416e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 + RS = 6.367e-03 KP = 2.844e-06 NSUB = 4.962e+16 + KAPPA = 9.9148e-03 ETA = 1.000e-07 NFS = 1.440e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 42 +RS = 1.309e-02 N = 1.075e+00 IS = 4.257e-12 +EG = 1.126e+00 XTI = 3.071e+00 TRS1 = 2.653e-03 +CJO = 5.64e-10 VJ = 4.178e-01 M = 3.929e-01 ) .ENDS SQJ500EPP