*Apr 11, 2011 *Doc. ID: 67822, ECN S11-0602, Rev. A *File Name: SQJ962EP_PS.txt and SQJ962EP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQJ962EP D G S M1 3 GX S S NMOS W= 614192u L= 0.25u M2 S GX S D PMOS W= 614192u L= 4.893e-07 R1 D 3 4.012e-02 TC=6.220e-03 1.401e-05 CGS GX S 2.923e-10 CGD GX D 8.215e-12 RG G GY 1m RTCV 100 S 1e6 TC=-4.531e-05 -8.203e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 + RS = 2.234e-03 KP = 8.167e-06 NSUB = 6.257e+16 + KAPPA = 3.184e-04 ETA = 7.501e-05 NFS = 6.507e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 +NSUB = 1.625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 62 +RS = 1.430e-02 N = 1.044e+00 IS = 2.115e-12 +EG = 1.167e+00 XTI = 5.454e-01 TRS1 = 2.548e-03 +CJO = 2.541e-10 VJ = 3.000e-01 M = 3.626e-01 ) .ENDS