*Oct 22, 2012
*ECN S12-2510, Rev. B
*File Name: SQM50P06-15L_PS.txt, SQM50P06-15L_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM50P06-15L D G S 
M1 3 GX S S PMOS W= 8125808u L= 0.25u 
M2 S GX S D NMOS W= 8125808u L= 4.893e-07 
R1 D 3 1.013e-02 TC=5.823e-03 7.046e-06 
CGS GX S 3.155e-09 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 TC=-9.122e-05 -4.100e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 2.431e-06 NSUB = 5.872e+16 
+ KAPPA = 2.507e-03 ETA = 6.142e-07 NFS = 1.433e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 62 
+RS = 3.460e-03 N = 1.114e+00 IS = 1.898e-11 
+EG = 1.233e+00 XTI = 2.000e-01 TRS1 = 3.113e-03 
+CJO = 1.339e-09 VJ = 5.485e-01 M = 5.182e-01 ) 
.ENDS 
