*Jun 27, 2011 *Doc. ID: 67957, ECN S11-1245, Rev. A *File Name: SiS332DN_PS.txt and SiS332DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiS332DN D G S M1 3 GX S S NMOS W= 2557269u L= 0.25u M2 S GX S D PMOS W= 2557269u L= 1.768e-07 R1 D 3 4.215e-03 TC=4.243e-03 7.167e-06 CGS GX S 5.504e-10 CGD GX D 4.377e-11 RG G GY 1.5 RTCV 100 S 1e6 TC=-2.571e-04 -2.427e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 8.581e-06 NSUB = 1.237e+17 + KAPPA = 1.000e-06 ETA = 4.285e-04 NFS = 8.816e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.892e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 31 +RS = 1.662e-03 N = 1.008e+00 IS = 1.804e-12 +EG = 1.180e+00 XTI = 2.009e-01 TRS1 = 2.885e-03 +CJO = 9.258e-10 VJ = 3.206e-01 M = 3.481e-01 ) .ENDS